Linear ball bearing with stainless steel cage, closed, stainless steel (21505) (21505-01-1202)

Linear ball bearing with stainless steel cage, closed, stainless steel (21505) 21505-01-1202

Product Details:

Manufacturer part number: 21505-01-1202

Brand: NORELEM

Price: 78.08

Delivery time: 4 Days


Technical Data:

D=internal diameter: 12

Dynamic load rating: 420 N

Static load rating: 714 N

L=Length: 32 - 0.2

L1: 22.9 - 0.2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21505-01-1202

Part Number
21505-01-1202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 L2 D2 D1=Outside diameter Weight in kg (ERP)
(kg)

78.08 €

1 4 Days 1242071432 - 0.222.9 - 0.21.321220.0419

Loading...

  1. 1

Basic information

Component material stainless steel Main material stainless steel Item Linear Ball Bearing
Version 1 with stainless steel cage Version 2 closed Steel code 1.4034
RoHS yes PL Edelstahl yes

This page is Linear ball bearing with stainless steel cage, closed, stainless steel (21505), part number 21505-01-1202.
You can find the detail information about specifications and dimensions on part number 21505-01-1202.

Variation of this product

Part Number
21505-01-1602
21505-01-2002
21505-01-2502
21505-01-3002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 L2 D2 D1=Outside diameter Weight in kg (ERP)
(kg)

84.95 €

1 4 Days 16686109236 - 0.224.9 - 0.21.324.9260.0562

97.92 €

1 4 Days 20924161045 - 0.231.5 - 0.21.630.3320.0995

156.91 €

1 4 Days 251470259058 - 0.344.1 - 0.31.8537.5400.2193

181.04 €

1 4 Days 302100392068 - 0.352.1 - 0.31.8544.5470.3350

Tech Support