Linear ball bearing with plastic cage, closed, ball-bearing steel (21500) (21500-1602)

Linear ball bearing with plastic cage, closed, ball-bearing steel (21500) 21500-1602

Product Details:

Manufacturer part number: 21500-1602

Brand: NORELEM

Price: 23.89

Delivery time: 4 Days


Technical Data:

D=internal diameter: 16

Dynamic load rating: 590 N

Static load rating: 910 N

L=Length: 36 - 0.2

L1: 24.9 - 0.2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21500-1602

Part Number
21500-1602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 L2 D2 D1=Outside diameter Weight in kg (ERP)
(kg)

23.89 €

1 4 Days 1659091036 - 0.224.9 - 0.21.324.9260.0600

Loading...

  1. 1

Basic information

Component material steel Main material ball-bearing steel Item Linear Ball Bearing
Version 1 with plastic cage Version 2 closed RoHS no

This page is Linear ball bearing with plastic cage, closed, ball-bearing steel (21500), part number 21500-1602.
You can find the detail information about specifications and dimensions on part number 21500-1602.

Variation of this product

Part Number
21500-1202
21500-2002
21500-2502
21500-3002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 L2 D2 D1=Outside diameter Weight in kg (ERP)
(kg)

19.76 €

1 4 Days 1252080032 - 0.222.9 - 0.21.321220.0400

28.73 €

1 4 Days 20880140045 - 0.231.5 - 0.21.630.3320.0950

37.74 €

1 4 Days 251000160058 - 0.344.1 - 0.31.8537.5400.3302

46.71 €

1 4 Days 301600280068 - 0.352.1 - 0.31.8544.5470.3270

Tech Support