Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21555-121012 |
21555-161012 |
21555-201012 |
21555-251012 |
21555-301012 |
21555-401012 |
21555-501012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | A (mm) | D1 (mm) | D2 (mm) | D3 (mm) | E (mm) | E1 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | M | W (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287.91 € | 1 | 4 Days | 12 | 85 | 22 | 5.3 | 10 | 73 | 42 | 30 | 18 | 13 | 5.4 | 10 | 16.65 | M6 | 7 | 0.4500 | ||
315.26 € | 1 | 4 Days | 16 | 100 | 26 | 5.3 | 10 | 88 | 54 | 35 | 22 | 13 | 5.4 | 12 | 22 | M6 | 9.4 | 0.7375 | ||
403.17 € | 1 | 4 Days | 20 | 130 | 32 | 6.8 | 11 | 115 | 72 | 42 | 25 | 18 | 6.4 | 13 | 25 | M8 | 10.2 | 1.5250 | ||
554.39 € | 1 | 4 Days | 25 | 160 | 40 | 9 | 15 | 140 | 88 | 51 | 30 | 22 | 8.6 | 15 | 31.5 | M10 | 12.9 | 2.7620 | ||
696.94 € | 1 | 4 Days | 30 | 180 | 47 | 10.5 | 18 | 158 | 96 | 60 | 35 | 26 | 10.6 | 16 | 33 | M12 | 13.9 | 3.9500 | ||
767.68 € | 1 | 4 Days | 40 | 230 | 62 | 13.5 | 20 | 202 | 122 | 77 | 45 | 34 | 12.6 | 20 | 43.5 | M16 | 18.2 | 8.1200 | ||
1,071.69 € | 1 | 4 Days | 50 | 280 | 75 | 13.5 | 20 | 250 | 152 | 93 | 55 | 34 | 12.6 | 40 | 52.5 | M16 | 22 | 14.5700 |
Loading...
Type2 | Housing | Style | Open Type, Clearance Adjusting Type | Main material | Aluminium |
---|---|---|---|---|---|
Item | Linear housing unit | Version 1 | Quadro | Version 2 | Open |
PL Edelstahl | Yes |
Configure
Basic Attributes
Internal diameter(mm)
A(mm)
D1(mm)
D2(mm)
D3(mm)
E(mm)
E1(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
M
W(mm)
Filter by standard shipping days
Optional Attributes