Manufacturer part number: 21540-121002
Brand: NORELEM
Price: 150.19 €
Delivery time: 4 Days
D3: 10
D=internal diameter: 12
L: 76
A: 43
D1: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21540-121002
Main material | aluminium | Item | Linear Housing Unit | Version 1 | tandem |
---|---|---|---|---|---|
Version 2 | closed | PL Edelstahl | yes |
This page is Linear housing unit tandem, closed, aluminium (21540), part number 21540-121002.
You can find the detail information about specifications and dimensions on part number 21540-121002.
Configure
Basic Attributes
D3
D=internal diameter
L
A
D1
D2
E2
M
E1
H1
H
H4
H2
H3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21540-161002 |
21540-201002 |
21540-251002 |
21540-301002 |
21540-401002 |
21540-501002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D3 | D=internal diameter | L | A | D1 | D2 | E2 | M | E1 | H1 | H | H4 | H2 | H3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.30 € | 1 | 4 Days | 10 | 16 | 84 | 53 | 26 | 5.2 | 36 | M6 | 45 | 22 | 42 | 12 | 13 | 30 | 0.4100 | ||
197.62 € | 1 | 4 Days | 11 | 20 | 104 | 60 | 32 | 6.8 | 45 | M8 | 55 | 25 | 50 | 13 | 18 | 34 | 0.7200 | ||
230.83 € | 1 | 4 Days | 15 | 25 | 130 | 78 | 40 | 8.6 | 54 | M10 | 70 | 30 | 60 | 15 | 22 | 40 | 1.3730 | ||
285.49 € | 1 | 4 Days | 18 | 30 | 152 | 87 | 47 | 10.3 | 62 | M12 | 85 | 35 | 70 | 16 | 26 | 48 | 2.0850 | ||
346.13 € | 1 | 4 Days | 20 | 40 | 176 | 108 | 62 | 14.25 | 80 | M16 | 100 | 45 | 90 | 20 | 34 | 60 | 3.6000 | ||
469.35 € | 1 | 4 Days | 20 | 50 | 224 | 132 | 75 | 14.25 | 100 | M16 | 125 | 50 | 105 | 20 | 34 | 49 | 5.9700 |