Linear housing unit single, open, aluminium (21535) (21535-401012)

Linear housing unit single, open, aluminium (21535) 21535-401012

Product Details:

Manufacturer part number: 21535-401012

Brand: NORELEM

Price: 224.90

Delivery time: 4 Days


Technical Data:

D3: 18

D=internal diameter: 40

L: 91

A: 108

D1: 62


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21535-401012

Part Number
21535-401012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 D=internal diameter L A D1 D2 E2 M E1 H1 H H4 H2 H3 H5 W Weight in kg (ERP)
(kg)

224.90 €

1 4 Days 1840911086210.386M1258457720266043.5181.4880

Loading...

  1. 1

Basic information

Main material aluminium Item Linear Housing Unit Version 1 single
Version 2 open PL Edelstahl yes

This page is Linear housing unit single, open, aluminium (21535), part number 21535-401012.
You can find the detail information about specifications and dimensions on part number 21535-401012.

Variation of this product

Part Number
21535-121012
21535-161012
21535-201012
21535-251012
21535-301012
21535-501012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 D=internal diameter L A D1 D2 E2 M E1 H1 H H4 H2 H3 H5 W Weight in kg (ERP)
(kg)

88.22 €

1 4 Days 8123943224.232M523182881123.516.6570.1001

94.13 €

1 4 Days 10164353265.240M6262235121330229.40.1653

108.66 €

1 4 Days 11205460326.845M83225421318342510.20.2727

136.00 €

1 4 Days 15256778408.660M1040305115224031.512.50.5700

157.46 €

1 4 Days 15307987478.668M104535601622483313.90.8754

324.63 €

1 4 Days 20501131327514.25108M1650508820344947.5332.4150

Tech Support