Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21530-10-121102 |
21530-10-161102 |
21530-10-201102 |
21530-10-251102 |
21530-10-301102 |
21530-10-401102 |
21530-10-501102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter | L | A | D1 | D2 | E2 | M | E1 | H1 | H | H2 | H3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.86 € | 1 | 4 Days | 12 | 28 | 40 | 19 | 4.3 | 29 | M5 | 14 | 17 | 33 | 11 | 16 | 0.0843 | ||
29.84 € | 1 | 4 Days | 16 | 30 | 45 | 24 | 4.3 | 34 | M5 | 15 | 19 | 38 | 11 | 18 | 0.1142 | ||
32.51 € | 1 | 4 Days | 20 | 30 | 53 | 28 | 5.3 | 40 | M6 | 15 | 23 | 45 | 13 | 22 | 0.1469 | ||
43.64 € | 1 | 4 Days | 25 | 40 | 62 | 35 | 6.6 | 48 | M8 | 20 | 27 | 54 | 18 | 26 | 0.2829 | ||
52.03 € | 1 | 4 Days | 30 | 50 | 67 | 40 | 6.6 | 53 | M8 | 25 | 30 | 60 | 18 | 29 | 0.4129 | ||
74.70 € | 1 | 4 Days | 40 | 60 | 87 | 52 | 8.4 | 69 | M10 | 30 | 39 | 76 | 22 | 38 | 0.7902 | ||
103.28 € | 1 | 4 Days | 50 | 70 | 103 | 62 | 10.5 | 82 | M12 | 35 | 47 | 92 | 26 | 46 | 1.2730 |
Loading...
Main material | aluminium | Item | Linear housing unit, compact | Version 1 | single |
---|---|---|---|---|---|
Version 2 | closed | PL Edelstahl | yes |
Configure
Basic Attributes
D=internal diameter
L
A
D1
D2
E2
M
E1
H1
H
H2
H3
Filter by standard shipping days
Optional Attributes