Linear housing units single, closed (21530)

Linear housing units single, closed (21530)
· Precision housing in lightweight design

· Assembled self-aligning linear ball bearing

· With integrated seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21530-121002
21530-161002
21530-201002
21530-251002
21530-301002
21530-401002
21530-501002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Overall Length L
(mm)
A
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
E1
(mm)
E2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
M Weight (ERP)
(kg)

68.86 €

1 4 Days 123943224.2823323518132510M50.1300

70.95 €

1 4 Days 164353265.21026404222133012M60.2100

86.17 €

1 4 Days 205460326.81132455025183413M80.3392

111.45 €

1 4 Days 256778408.61540606030224015M100.6925

140.17 €

1 4 Days 307987478.61545687035224816M101.0770

187.47 €

1 4 Days 40911086210.31858869045266020M121.8360

278.43 €

1 4 Days 501131327514.25205010810550344920M162.9820

Loading...

  1. 1

Basic information

Type2 Housing Style Standard Main material Aluminium
Item Linear housing unit Version 1 Single Version 2 Closed
RoHS No

Tech Support