Manufacturer part number: 21524-301002
Brand: NORELEM
Price: 254.00 €
Delivery time: 4 Days
D3: 13.5
D=internal diameter: 30
T: 34
L1: 82
L: 152
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21524-301002
Main material | aluminium | Item | Linear Housing Unit | Version 1 | with flange |
---|---|---|---|---|---|
Version 2 | tandem | RoHS | no |
This page is Linear housing unit with flange (21524), part number 21524-301002.
You can find the detail information about specifications and dimensions on part number 21524-301002.
Configure
Basic Attributes
D3
D=internal diameter
T
L1
L
E
L2
A
D1
D2
E2
M
E1
A1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21524-121002 |
21524-161002 |
21524-201002 |
21524-251002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D3 | D=internal diameter | T | L1 | L | E | L2 | A | D1 | D2 | E2 | M | E1 | A1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.44 € | 1 | 4 Days | 5.3 | 12 | 13 | 46 | 76 | 24 | 36 | 34 | 22 | 30 | 19 | M6 | 32 | 42 | 0.1972 | ||
134.05 € | 1 | 4 Days | 6.6 | 16 | 18 | 50 | 84 | 28 | 40 | 40 | 26 | 35 | 22 | M8 | 38 | 50 | 0.2764 | ||
163.67 € | 1 | 4 Days | 8.4 | 20 | 22 | 60 | 104 | 35 | 50 | 50 | 32 | 42 | 27 | M10 | 45 | 60 | 0.5141 | ||
208.85 € | 1 | 4 Days | 10.5 | 25 | 26 | 73 | 130 | 42 | 63 | 60 | 40 | 52 | 32 | M12 | 56 | 74 | 1.1700 |