Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21522-121002 |
21522-161002 |
21522-201002 |
21522-251002 |
21522-301002 |
21522-401002 |
21522-501002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | D3 | D=internal diameter | L1 | L | E | L2 | A | D1 | D2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.54 € | 1 | 4 Days | aluminium | 5.5 | 12 | 22 | 32 | 30 | 6 | 40 | 22 | 32 | 0.0605 | ||
82.01 € | 1 | 4 Days | aluminium | 5.5 | 16 | 24 | 36 | 35 | 8 | 50 | 26 | 38 | 0.1700 | ||
97.57 € | 1 | 4 Days | aluminium | 6.6 | 20 | 30 | 45 | 42 | 10 | 60 | 32 | 46 | 0.1898 | ||
118.72 € | 1 | 4 Days | aluminium | 6.6 | 25 | 42 | 58 | 54 | 12 | 70 | 40 | 58 | 0.3718 | ||
151.18 € | 1 | 4 Days | aluminium | 9 | 30 | 50 | 68 | 60 | 14 | 80 | 47 | 66 | 1.0300 | ||
156.24 € | 1 | 4 Days | aluminium | 11 | 40 | 59 | 80 | 78 | 16 | 100 | 62 | 90 | 1.0190 | ||
187.96 € | 1 | 4 Days | grey cast iron | 11 | 50 | 75 | 100 | 98 | 18 | 130 | 75 | 100 | 3.4600 |
Loading...
Item | Linear Housing Unit | Version 1 | with flange | RoHS | no |
---|
Configure
Basic Attributes
Main material
D3
D=internal diameter
L1
L
E
L2
A
D1
D2
Filter by standard shipping days
Optional Attributes