Adapter shaft, carbon steel (41360) (Part Numbers)

Adapter shaft, carbon steel (41360)
· Increasing the clamping range

· For setting the clamping width

· Can be combined with extension shafts as required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41360-060
41360-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
L1= length
(mm)
Clamp range Weight (ERP)
(kg)

179.30 €

1 4 Days 567420-800.3212

245.12 €

1 4 Days 11613480-1400.8896

Loading...

  1. 1

Basic information

Main material high carbon steel Item Adapter Shaft D=diameter(mm) 38
RoHS yes

Tech Support