Round tube with slot, aluminium anodised (29050) (Part Numbers)

Round tube with slot, aluminium anodised (29050)
· Aluminium tube with 4 slots

· Suitable for rotation locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29050-05-0230X1000
29050-05-0230X2000
29050-05-0230X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Weight in kg (ERP)
(kg)

24.50 €

1 4 Days 10000.5280

48.99 €

1 4 Days 20001.0530

12.25 €

1 4 Days 5000.2650

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body anodised Item Round Tube
B2 2 B1 26 D=diameter 30
Version 1 with slot B=Width 3.5 PL Edelstahl no
RoHS yes

Tech Support