Catch plate adjustable, form A serrated, carbon steel (04470) (Part Numbers)

Catch plate adjustable, form A serrated, carbon steel (04470)
· Ideal for flat workpieces

· Low height, no protruding edges

· With toothing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04470-05-97008016
04470-05-97012022
04470-05-97016030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Weight (ERP)
(kg)

118.64 €

1 4 Days 258.51419.516775016.5100.1125

163.85 €

1 4 Days 35132029221010752013.50.3086

232.76 €

1 4 Days 40172639301313953017.50.6140

Loading...

  1. 1

Basic information

Application Blanks Component material High carbon steel Form A
Item Catch plate Kind of fastening Elongated holes Main material High carbon steel
Surface finish body Black oxidised Surface finish component Tempered, black oxidised Version 1 Adjustable

Tech Support