Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29050-06-30
B=For slot(mm) | 3.3 | D=diameter(mm) | 30 | D1=Outside diameter(mm) | 35 |
---|---|---|---|---|---|
Item | Rotation lock | L=Length(mm) | 18 | L1(mm) | 4 |
L2(mm) | 13.5 | L3(mm) | 15 | L4(mm) | 6 |
Main colour | Black | Main material | Plastic | Version 1 | For round tubes |
Version 2 | With slot | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.0036 |
This page is Rotation locks for round tubes, with slot, plastic (29050), part number 29050-06-30.
You can find the detail information about specifications and dimensions on part number 29050-06-30.