Tube clamp straight, for round tubes, form A, aluminium tumbled (29022) (Part Numbers)

Tube clamp straight, for round tubes, form A, aluminium tumbled (29022)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for tightening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29022-52020
29022-52525
29022-53030
29022-54040
29022-55050
29022-56060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D L=Length P Q R S Weight in kg (ERP)
(kg)

19.39 €

1 4 Days 20.1534080336022.5M8x250.2540

19.39 €

1 4 Days 25.1534080336022.5M8x250.2180

19.39 €

1 4 Days 30.1534080336022.5M8x250.1750

35.89 €

1 4 Days 40.177356120409432M10x300.5020

37.22 €

1 4 Days 50.2284661404511438M10x350.6940

46.16 €

1 4 Days 60.27103801505811847M12x451.1600

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Form A
Item Tube Clamp Surface finish body tumbled Surface finish component galvanised
Version 1 straight Version 2 for round tubes RoHS yes
PL Edelstahl no

Tech Support