Tube clamp 4-way flat aluminium, square, inch (29000) (Part Numbers)

Tube clamp 4-way flat aluminium, square, inch (29000)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening and other diameters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29000-52D2D2

Part Number
29000-52D2D2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.18 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium A=Internal diameter 1.5 B=Internal diameter 1.5
C 50 Component material steel D 60
E 60 G 61 H 75
Item Tube Clamp K 75 L 111
M 61 R 57 S M8x60
Surface finish body tumbled Surface finish component galvanised Version 1 4-way flat
Version 2 square RoHS yes Weight in kg (ERP)(kg) 0.6425

This page is Tube clamp 4-way flat aluminium, square, inch (29000), part number 29000-52D2D2.
You can find the detail information about specifications and dimensions on part number 29000-52D2D2.

Tech Support