Tube clamp 4-way flat aluminium, for round and square tubes, inch (29004) (Part Numbers)

Tube clamp 4-way flat aluminium, for round and square tubes, inch (29004)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· Combination of square and round tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29004-5CSCS

Part Number
29004-5CSCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.71 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium A=Square socket 1 B=Internal diameter 1
C 33 Component material steel D 45
E 45 G 40 H 62
Item Tube Clamp K 76 L 86
P 33 Q 46 R 55
S M8x35 Surface finish body tumbled Surface finish component galvanised
T M8x35 Version 1 4-way flat Version 2 for round and square tubes
RoHS yes Weight in kg (ERP)(kg) 0.2762

This page is Tube clamp 4-way flat aluminium, for round and square tubes, inch (29004), part number 29004-5CSCS.
You can find the detail information about specifications and dimensions on part number 29004-5CSCS.

Tech Support