Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 | D1=Outside diameter | D=internal diameter | D2 | R | L1= length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.61 € | 1 | 4 Days | 1 | 5.5 | 4 | 9 | 0.5 | 5.6 | 0.0006 | ||
0.61 € | 1 | 4 Days | 1 | 8 | 6 | 12 | 1 | 7 | 0.0014 | ||
0.75 € | 1 | 4 Days | 1 | 10 | 8 | 15 | 1 | 5.5 | 0.0016 | ||
0.83 € | 1 | 4 Days | 1 | 10 | 8 | 15 | 1 | 9.5 | 0.0024 | ||
1.12 € | 1 | 4 Days | 1 | 12 | 10 | 18 | 1 | 9 | 0.0029 | ||
1.16 € | 1 | 4 Days | 1 | 12 | 10 | 18 | 1 | 12 | 0.0036 | ||
1.52 € | 1 | 4 Days | 1 | 14 | 12 | 20 | 1 | 17 | 0.0058 | ||
1.66 € | 1 | 4 Days | 1 | 16 | 14 | 22 | 1 | 17 | 0.0066 | ||
1.44 € | 1 | 4 Days | 1 | 17 | 15 | 23 | 1 | 12 | 0.0053 | ||
1.56 € | 1 | 4 Days | 1 | 17 | 15 | 23 | 1 | 17 | 0.0072 | ||
1.59 € | 1 | 4 Days | 1 | 18 | 16 | 24 | 1 | 17 | 0.0074 | ||
1.92 € | 1 | 4 Days | 1 | 20 | 18 | 26 | 1 | 12 | 0.0064 | ||
2.03 € | 1 | 4 Days | 1.5 | 23 | 20 | 30 | 1.5 | 11.5 | 0.0108 | ||
3.23 € | 1 | 4 Days | 1.5 | 25 | 22 | 32 | 1.5 | 21.5 | 0.0197 | ||
3.63 € | 1 | 4 Days | 1.5 | 28 | 25 | 35 | 1.5 | 26.5 | 0.0268 | ||
5.00 € | 1 | 4 Days | 2 | 34 | 30 | 42 | 2 | 30 | 0.0498 | ||
5.78 € | 1 | 4 Days | 2 | 39 | 35 | 47 | 2 | 26 | 0.0501 | ||
6.64 € | 1 | 4 Days | 2 | 44 | 40 | 53 | 2 | 26 | 0.0572 | ||
9.09 € | 1 | 4 Days | 2.5 | 55 | 50 | 65 | 2 | 22 | 0.0808 |
Loading...
Component material | PTFE | Main material | steel | Item | Plain Bearing |
---|---|---|---|---|---|
Version 1 | with collar | Surface finish body | tin-plated | RoHS | yes |
Configure
Basic Attributes
L2
D1=Outside diameter
D=internal diameter
D2
R
L1= length
Filter by standard shipping days
Optional Attributes