Glide plate maintenance-free, form A (23765) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23765-01-018050
23765-01-018075
23765-01-018100
23765-01-028050
23765-01-028075
23765-01-028100
23765-01-038050
23765-01-038075
23765-01-038100
23765-01-048075
23765-01-048100
23765-01-048125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)
B=Width
(mm)
D=diameter
(mm)
Weight (ERP)
(kg)

30.25 €

1 4 Days 5020186.60.0261

33.19 €

1 4 Days 7545186.60.0400

36.11 €

1 4 Days 10070186.60.0400

33.49 €

1 4 Days 50202890.0500

38.03 €

1 4 Days 75452890.0500

42.61 €

1 4 Days 100702890.0500

36.75 €

1 4 Days 50203890.0600

42.93 €

1 4 Days 75453890.0800

49.10 €

1 4 Days 100703890.0900

47.84 €

1 4 Days 75454890.1500

55.60 €

1 4 Days 100704890.1600

63.41 €

1 4 Days 125954890.1700

Loading...

  1. 1

Basic information

Main material Bronze Form A Version 1 Maintenance-free
Item Glide plate Component material Graphite H=Height(mm) 5
RoHS Yes PL Edelstahl No

Tech Support