Clamping pin for T-slot, UNILOCK system, form A, mild steel (42211) (Part Numbers)

Clamping pin for T-slot, UNILOCK system, form A, mild steel (42211)
· For clamping and positioning the basic module with double manual clamping

· Used on machines with T-slot tables

· For clamping and positioning workpieces and fixtures

· Contact faces ground

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42211-114
42211-118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=Thread H min. B=For slot Weight in kg (ERP)
(kg)

225.46 €

1 4 Days M10M1214140.2500

238.70 €

1 4 Days M12M1618180.3239

Loading...

  1. 1

Basic information

Form A Main material mild steel Item Clamping Pin
Version 1 for t-slot Size SYSTEM SIZE 80MM Version 2 UNILOCK
RoHS yes

Tech Support