Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07781-0810 |
07781-0815 |
07781-0825 |
07781-0835 |
07781-1015 |
07781-1025 |
07781-1035 |
07781-1050 |
07781-1215 |
07781-1225 |
07781-1235 |
07781-1250 |
07781-1625 |
07781-1650 |
07781-1675 |
07781-2050 |
07781-2075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | Tightening torque (Nm) | L1=thread length | D2=Outside diameter | D3 | D4 | L2 | L3 | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.35 € | 1 | 4 Days | 8 | 90 | 10 | M16x1.5 | 24 | 9.8 | 27.5 | 20 | 19 | 0.0337 | ||
44.82 € | 1 | 4 Days | 8 | 90 | 15 | M16x1.5 | 24 | 9.8 | 27.5 | 20 | 19 | 0.0345 | ||
46.93 € | 1 | 4 Days | 8 | 75 | 25 | M16 | 24 | 9.8 | 37.5 | 25 | 19 | 0.0460 | ||
49.57 € | 1 | 4 Days | 8 | 75 | 35 | M16 | 24 | 9.8 | 47.5 | 35 | 19 | 0.0564 | ||
50.12 € | 1 | 4 Days | 10 | 145 | 15 | M20x1.5 | 28 | 12.2 | 35.5 | 24 | 24 | 0.0691 | ||
51.05 € | 1 | 4 Days | 10 | 145 | 25 | M20x1.5 | 28 | 12.2 | 35.5 | 24 | 24 | 0.0728 | ||
54.26 € | 1 | 4 Days | 10 | 130 | 35 | M20 | 28 | 12.2 | 46 | 29 | 24 | 0.0956 | ||
59.30 € | 1 | 4 Days | 10 | 130 | 50 | M20 | 28 | 12.2 | 65 | 49 | 24 | 0.1163 | ||
55.17 € | 1 | 4 Days | 12 | 220 | 15 | M24x1.5 | 32 | 14.7 | 35.5 | 24 | 27 | 0.0940 | ||
56.19 € | 1 | 4 Days | 12 | 220 | 25 | M24x1.5 | 32 | 14.7 | 36.5 | 24 | 27 | 0.1039 | ||
60.32 € | 1 | 4 Days | 12 | 200 | 35 | M24 | 32 | 14.7 | 48.5 | 36 | 27 | 0.1191 | ||
67.37 € | 1 | 4 Days | 12 | 200 | 50 | M24 | 32 | 14.7 | 72.5 | 60 | 27 | 0.1636 | ||
63.42 € | 1 | 4 Days | 16 | 440 | 25 | M30x2 | 39 | 19.2 | 44 | 29 | 30 | 0.1637 | ||
73.58 € | 1 | 4 Days | 16 | 400 | 50 | M30 | 39 | 19.2 | 66 | 44 | 30 | 0.2347 | ||
86.88 € | 1 | 4 Days | 16 | 400 | 75 | M30 | 39 | 19.2 | 96 | 74 | 30 | 0.3251 | ||
96.30 € | 1 | 4 Days | 20 | 440 | 50 | M36x2 | 43 | 26 | 70 | 55 | 36 | 0.3332 | ||
120.25 € | 1 | 4 Days | 20 | 440 | 75 | M36x2 | 43 | 26 | 95 | 80 | 36 | 0.4497 |
Loading...
Main material | Stainless steel | Version 1 | for ball lifting pin | Item | Adapter Bush |
---|---|---|---|---|---|
X | 1.5 | RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
D1=Thread
Tightening torque(Nm)
L1=thread length
D2=Outside diameter
D3
D4
L2
L3
SW
Filter by standard shipping days
Optional Attributes