Cam-action indexing plunger with hexagon, form B, without cap with locknut, steel (03099) (Part Numbers)

Cam-action indexing plunger with hexagon, form B, without cap with locknut, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Sleeves with a hexagon serve as assembly aids

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-12-050410
03099-12-0504101
03099-12-050510
03099-12-050512
03099-12-0505101
03099-12-0505121
03099-12-050610
03099-12-050612
03099-12-050616
03099-12-0506101
03099-12-0506121
03099-12-0506161
03099-12-050812
03099-12-050816
03099-12-050820
03099-12-0508121
03099-12-0508161
03099-12-0508201
03099-12-051016
03099-12-051020
03099-12-0510161
03099-12-0510201
03099-12-051220
03099-12-0512201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

16.20 €

1 4 Days M10148110101517938.5634250.0294

16.20 €

1 4 Days M10x1148110101517938.5634250.0294

16.20 €

1 4 Days M101481.310101517938.5635250.0297

16.39 €

1 4 Days M121581.31212191910.847.483.65300.0470

16.20 €

1 4 Days M10x11481.310101517938.5635250.0297

16.39 €

1 4 Days M12x1.51581.31212191910.847.483.65300.0470

16.20 €

1 4 Days M101481.810101517938.5636250.0300

16.39 €

1 4 Days M121581.81212191910.847.483.66300.0474

19.71 €

1 4 Days M1635151.81616262414.461.2104.86400.1090

16.20 €

1 4 Days M10x11481.810101517938.5636250.0300

16.39 €

1 4 Days M12x1.51581.81212191910.847.483.66300.0474

19.71 €

1 4 Days M16x1.535151.81616262414.461.2104.86400.0930

16.39 €

1 4 Days M121582.31212191910.847.483.68300.0485

19.71 €

1 4 Days M1635152.31616262414.461.2104.88400.1110

22.70 €

1 4 Days M2060202.32020303018711268500.1982

16.39 €

1 4 Days M12x1.51582.31212191910.847.483.68300.0485

19.71 €

1 4 Days M16x1.535152.31616262414.461.2104.88400.1110

22.70 €

1 4 Days M20x1.560202.32020303018711268500.1982

19.71 €

1 4 Days M1635152.81616262414.461.2104.810400.1123

22.70 €

1 4 Days M2060202.820203030187112610500.2015

19.71 €

1 4 Days M16x1.535152.81616262414.461.2104.810400.1123

22.70 €

1 4 Days M20x1.560202.820203030187112610500.2015

22.70 €

1 4 Days M206020320203030187112612500.2033

22.70 €

1 4 Days M20x1.56020320203030187112612500.2033

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B
Locknut with locknut Version 1 with hexagon Item Cam-Action Indexing Plungers
Form definition without plastic cap, with locknut RoHS yes PL Edelstahl no

Tech Support