Indexing plunger with eccentric handle, form B, inch (03090) (Part Numbers)

Indexing plunger with eccentric handle, form B, inch (03090)
· Simple and quick operation

· Suitable for high temperature applications

· With integrated detent function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-9105AL
03090-9206A5
03090-9308A6
03090-9410A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 Travel S L1 L3 SW2 B1 A=Handle length B=Width A1=Handle length Weight (ERP)
(kg)

16.44 €

1 4 Days 13/8-241251.3395713517151712.931.717.941.70.0256

18.30 €

1 4 Days 21/2-131461.8446814620171912.931.617.941.70.0384

22.05 €

1 4 Days 35/8-1135152.356.981019826232419.455.526.967.80.0894

35.66 €

1 4 Days 43/4-1034152.862.91012221028253019.453.426.967.80.1400

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and black oxid finish Component material Thermoplastic
Component colour black Form B Locknut with locknut
Version 1 with eccentric handle Item Indexing Plunger RoHS yes
PL Edelstahl no

Tech Support