Cam-action indexing plunger, form C grip powder coated without nut, steel, inch (03099) (Part Numbers)

Cam-action indexing plunger, form C grip powder coated without nut, steel, inch (03099)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· Indexing notch for holding the position

· Indexing pin hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-0604A4
03099-0604AL
03099-0605A4
03099-0605A5
03099-0605AL
03099-0605AM
03099-0606A4
03099-0606A5
03099-0606A6
03099-0606AL
03099-0606AM
03099-0606AN
03099-0608A5
03099-0608A6
03099-0608A7
03099-0608AM
03099-0608AN
03099-0608AO
03099-0610A6
03099-0610A7
03099-0610AN
03099-0610AO
03099-0612A7
03099-0612AO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

19.68 €

1 4 Days 3/8-1614811020938634250.0178

19.68 €

1 4 Days 3/8-2414811020938634250.0185

19.68 €

1 4 Days 3/8-161481.31020938635250.0183

20.09 €

1 4 Days 1/2-131581.3122510.846.883.65300.0335

19.68 €

1 4 Days 3/8-241481.31020938635250.0188

20.09 €

1 4 Days 1/2-201581.3122510.846.883.65300.0354

19.68 €

1 4 Days 3/8-161481.81020938636250.0186

20.09 €

1 4 Days 1/2-131581.8122510.846.883.66300.0335

24.00 €

1 4 Days 5/8-1135151.8163214.460.4104.86400.0692

19.68 €

1 4 Days 3/8-241481.81020938636250.0192

20.09 €

1 4 Days 1/2-201581.8122510.846.883.66300.0358

24.00 €

1 4 Days 5/8-1835151.8163214.460.4104.86400.0703

20.09 €

1 4 Days 1/2-131582.3122510.846.883.68300.0325

24.00 €

1 4 Days 5/8-1135152.3163214.460.4104.88400.0721

27.21 €

1 4 Days 3/4-1060202.3203518701268500.1248

20.09 €

1 4 Days 1/2-201582.3122510.846.883.68300.0374

24.00 €

1 4 Days 5/8-1835152.3163214.460.4104.88400.0749

27.21 €

1 4 Days 3/4-1660202.3203518701268500.1281

24.00 €

1 4 Days 5/8-1135152.8163214.460.4104.810400.0728

27.21 €

1 4 Days 3/4-1060202.82035187012610500.1265

24.00 €

1 4 Days 5/8-1835152.8163214.460.4104.810400.0771

27.21 €

1 4 Days 3/4-1660202.82035187012610500.1299

27.21 €

1 4 Days 3/4-10602032035187012612500.1294

27.21 €

1 4 Days 3/4-16602032035187012612500.1347

Loading...

  1. 1

Basic information

Main material Steel Form C Locknut without locknut
Item Cam-Action Indexing Plungers Form definition grip powder-coated without nut PL Edelstahl no

Tech Support