Cam-action indexing plunger with hexagon, form A, without cap without locknut, stainless steel (03099) (Part Numbers)

Cam-action indexing plunger with hexagon, form A, without cap without locknut, stainless steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Sleeves with a hexagon serve as assembly aids

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-12-1040410
03099-12-10404101
03099-12-1040510
03099-12-10405101
03099-12-1040512
03099-12-10405121
03099-12-1040610
03099-12-10406101
03099-12-1040612
03099-12-1040616
03099-12-10406121
03099-12-10406161
03099-12-1040812
03099-12-1040816
03099-12-10408121
03099-12-10408161
03099-12-1040820
03099-12-10408201
03099-12-1041016
03099-12-10410161
03099-12-1041020
03099-12-10410201
03099-12-1041220
03099-12-10412201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.01 €

1 4 Days M101481101015938.5634250.0230

20.01 €

1 4 Days M10x11481101015938.5634250.0230

20.01 €

1 4 Days M101481.3101015938.5635250.0233

20.01 €

1 4 Days M10x11481.3101015938.5635250.0233

21.85 €

1 4 Days M121581.312121910.847.483.65300.0383

21.85 €

1 4 Days M12x1.51581.312121910.847.483.65300.0383

20.01 €

1 4 Days M101481.8101015938.5636250.0236

20.01 €

1 4 Days M10x11481.8101015938.5636250.0236

21.85 €

1 4 Days M121581.812121910.847.483.66300.0387

24.00 €

1 4 Days M1635151.816162614.461.2104.86400.0917

21.85 €

1 4 Days M12x1.51581.812121910.847.483.66300.0387

24.00 €

1 4 Days M16x1.535151.816162614.461.2104.86400.0917

21.85 €

1 4 Days M121582.312121910.847.483.68300.0398

24.00 €

1 4 Days M1635152.316162614.461.2104.88400.0937

21.85 €

1 4 Days M12x1.51582.312121910.847.483.68300.0398

24.00 €

1 4 Days M16x1.535152.316162614.461.2104.88400.0937

28.51 €

1 4 Days M2060202.320203018711268500.1409

28.51 €

1 4 Days M20x1.560202.320203018711268500.1657

24.00 €

1 4 Days M1635152.816162614.461.2104.810400.0950

24.00 €

1 4 Days M16x1.535152.816162614.461.2104.810400.0950

28.51 €

1 4 Days M2060202.8202030187112610500.1690

28.51 €

1 4 Days M20x1.560202.8202030187112610500.1690

28.51 €

1 4 Days M2060203202030187112612500.1708

28.51 €

1 4 Days M20x1.560203202030187112612500.1708

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form A
Locknut without locknut Version 1 with hexagon Item Cam-Action Indexing Plungers
Form definition without plastic cap, without locknut RoHS yes PL Edelstahl yes

Tech Support