Spring plunger spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03056) (Part Numbers)

Spring plunger spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03056)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· with thread lock: safety against vibrations, reusable

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03056-05
03056-06
03056-08
03056-10
03056-12
03056-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

7.41 €

1 4 Days 2.32.471.5M5518170.120.80.080.803040-905140.0017

7.41 €

1 4 Days 2.52.772M6620170.4510.22103040-906140.0027

8.36 €

1 4 Days 33.582.5M8722291.051.20.371.403040-908330.0056

9.66 €

1 4 Days 3493M10822311.31.60.61.403040-910500.0090

13.77 €

1 4 Days 46104M12102847221.3203040-912700.0161

21.96 €

1 4 Days 57.5145M163832853.92.532.503040-9161000.0340

Loading...

  1. 1

Basic information

Component material pin stainless steel pin form thrust pin pin material stainless steel
carrier form hexagon socket Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes
PL Edelstahl yes

Tech Support