Spring plunger spring force, stainless steel, inch (03010) (Part Numbers)

Spring plunger spring force, stainless steel, inch (03010)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03010-A1
03010-A2
03010-A3
03010-A4
03010-A5
03010-A6
03010-AD
03010-AE
03010-AG
03010-AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

3.91 €

1 4 Days 310-326110.9120.80.0009

3.91 €

1 4 Days 3.51/4-2091311410.0019

5.13 €

1 4 Days 55/16-1815301.5161.20.0034

5.81 €

1 4 Days 63/8-1620352191.60.0057

7.12 €

1 4 Days 81/2-1330552.52220.0122

8.85 €

1 4 Days 105/8-11651253.5242.50.0218

4.55 €

1 4 Days 1.56-321.530.470.40.0003

3.91 €

1 4 Days 2.58-324100.890.60.0005

3.91 €

1 4 Days 2.58-364100.890.60.0005

3.91 €

1 4 Days 3.51/4-2891311410.0022

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel pin material stainless steel
pin form ball carrier form slot Item Spring Plunger
Spring strength standard RoHS yes PL Edelstahl yes

Tech Support