Screw nipple clamping with grub screw, brass (03096) (Part Numbers)

Screw nipple clamping with grub screw, brass (03096)
· Screw nipple for indexing plunger with remote actuation

· Clamping with grub screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-35-03180507

Part Number
03096-35-03180507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.22 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Brass Surface finish body nickel-plated D1=Thread M4
Item Screw nipple Version 1 clamping with grub screw D=outside diameter 5
D2 1.8 L=Length 7 L1 3.5
RoHS yes PL Edelstahl no Weight in kg (ERP)(kg) 0.0008

This page is Screw nipple clamping with grub screw, brass (03096), part number 03096-35-03180507.
You can find the detail information about specifications and dimensions on part number 03096-35-03180507.

Tech Support