Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05170-110 |
05170-112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 | L | H | H1 | D2 | B | L1 | D=clamping spindle diameter | L4 | H2 | L3 | matching toggle clamp | A1 | L5 | A | L6 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.71 € | 1 | 4 Days | 27 | 54 | 42.5 | 26 | 5.5 | 32 | 21 | 17 | 3 | 14 | 11 | 05170-010 | 14 | - | - | - | 0.0886 | ||
11.87 € | 1 | 4 Days | 32 | 67 | 55 | 37 | 6.5 | 41 | 38 | 21 | 5 | 16 | 13 | 05170-012 | 21 | 30 | 19 | 20 | 0.1758 |
Loading...
Main material | high carbon steel | Item | Bracket | L2 | 7 |
---|---|---|---|---|---|
D1 | 6.5 | S1 | 4 | RoHS | yes |
Configure
Basic Attributes
B1
L
H
H1
D2
B
L1
D=clamping spindle diameter
L4
H2
L3
matching toggle clamp
A1
L5
A
L6
Filter by standard shipping days
Optional Attributes