Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05900-006102 |
05900-008102 |
05900-010102 |
05900-012102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Opening angle of holding arm | Opening angle of handle | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | hole arrangement | M=clamping spindle | H | L | B | H1 | L1 | C | A | B3 | B4 | B6 | A1 | B1 | B2 | D | A3 | B5 | A2 | C2 | A4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.03 € | 1 | 4 Days | 86 | 67 | 160 | 1350 | 1900 | 720 | 1200 | 3 | M6x35 | 63.7 | 193.3 | 28 | 59.6 | 60.5 | 25.4 | 26 | 12.5 | 23 | 53.4 | 39 | 39 | 17.5 | 5.5 | - | 2.5 | 6.5 | - | - | 0.3409 | ||
59.19 € | 1 | 4 Days | 86 | 67 | 200 | 2000 | 2800 | 830 | 1400 | 3 | M8x45 | 73.9 | 230.4 | 31 | 70.1 | 74.9 | 32.2 | 26 | 16 | 24 | 51.1 | 44 | 45 | 21 | 6.2 | - | 2.5 | 9 | - | - | 0.4323 | ||
79.42 € | 1 | 4 Days | 90 | 71 | 250 | 2200 | 4500 | 1200 | 2800 | 3 | M10x55 | 94.8 | 286 | 43 | 88 | 103.9 | 40 | 41.5 | 19 | 39 | 56.5 | 59 | 59 | 26 | 8.8 | - | 3.5 | 8.5 | - | - | 0.8394 | ||
82.81 € | 1 | 4 Days | 88 | 68 | 280 | 2400 | 5500 | 1000 | 2800 | 4 | M12x70 | 104.8 | 321.3 | 42 | 101.6 | 122 | 52.3 | 44 | 21 | 40 | 56.5 | 65 | 67 | 28 | 8.5 | 40 | 3.5 | 10 | 13.5 | 1 | 1.0650 |
Loading...
Main material | steel | Surface finish body | nitrocarburized and oxidized | Component material | polyamide |
---|---|---|---|---|---|
Component colour | green | Version 2 | horizontal foot | Item | Toggle Clamp |
Version 1 | with safety lock | Product type | adjustable clamping spindle | Grip type toggle clamp | horizontal |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Opening angle of holding arm
Opening angle of handle
Hand force FH(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
hole arrangement
M=clamping spindle
H
L
B
H1
L1
C
A
B3
B4
B6
A1
B1
B2
D
A3
B5
A2
C2
A4
Filter by standard shipping days
Optional Attributes