Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05775-04-001000
Main material | steel | Surface finish body | galvanised | Component material | plastic |
---|---|---|---|---|---|
Component colour | black | Form | A | Version 2 | horizontal foot |
Opening angle of holding arm | 96 | Opening angle of handle | 78 | Hand force FH(N) | 80 |
Retaining force F1(N) | 500 | Clamping force F3(N) | 250 | Clamping force F4(N) | 500 |
F2=Retaining force(N) | 1000 | hole arrangement | 2 | M=clamping spindle | M5x40 |
L2 | 22.8 | H | 38.5 | B | 16.8 |
L1 | 37 | C | 19 | Item | Toggle Clamp |
Version 1 | for measurement technology | A | 13.5 | B3 | 5.3 |
A1 | 25 | B1 | 27 | B2 | 9.3 |
D | 5.2 | B5 | 2 | L=Length | 112 |
C1 | 9.5 | Main colour | black | Product type | adjustable clamping spindle |
Form definition | small | Grip type toggle clamp | horizontal | RoHS | yes |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.0929 |
This page is Toggle clamp, horizontal with horizontal foot, adjustable clamping spindle, form A (05775), part number 05775-04-001000.
You can find the detail information about specifications and dimensions on part number 05775-04-001000.