Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05908-106102 |
05908-108102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | M=clamping spindle | L | H | B | L1 | A | B1 | B2 | B3 | B6 | A1 | A3 | D | A2 | C | Opening angle handle stop pin removed | Opening angle handle position 1 | Opening angle holding arm stop pin removed | Opening angle holding arm position 1 | Opening angle handle position 2 | Opening angle holding arm position 2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.57 € | 1 | 4 Days | 160 | 1350 | 1650 | 920 | 1050 | M6x35 | 86.5 | 163 | 27 | 53 | 14 | 38 | 17.5 | 12.5 | 53.4 | 29 | 12 | 5.5 | 7 | 24.9 | 83° | 46° | 152° | 56° | 56° | 83° | 0.3310 | ||
110.61 € | 1 | 4 Days | 190 | 2000 | 2800 | 940 | 1350 | M8x45 | 107 | 191.4 | 32 | 62 | 21 | 45 | 20.6 | 15.6 | 51.1 | 39 | 19 | 6.8 | 9 | 32.7 | 86° | 26° | 158° | 13° | 61° | 93° | 0.4322 |
Loading...
Main material | stainless steel | Surface finish body | bright | Component material | polyamide |
---|---|---|---|---|---|
Component colour | green | Version 2 | horizontal foot | hole arrangement | 3 |
Version 1 | with safety lock | Item | Toggle Clamp | Grip type toggle clamp | vertical |
Product type | adjustable clamping spindle | B5 | 2.5 | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
Hand force FH(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
M=clamping spindle
L
H
B
L1
A
B1
B2
B3
B6
A1
A3
D
A2
C
Opening angle handle stop pin removed
Opening angle handle position 1
Opening angle holding arm stop pin removed
Opening angle holding arm position 1
Opening angle handle position 2
Opening angle holding arm position 2
Filter by standard shipping days
Optional Attributes