Side stop, form B ductile iron (04540) (Part Numbers)

Side stop, form B ductile iron (04540)
· Workpiece clamping with positive down force

· Workpiece lifting is prevented

· Clamping jaws with toothing

· Clamping jaws hardened

· For high clamping forces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04540-02

Part Number
04540-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

284.64 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Ductile iron Component material High carbon steel Form B
Item Side stop Kind of fastening Elongated hole Main colour Black
Surface finish body Painted Application Blanks RoHS Yes
Weight (ERP)(kg) 2.8950

This page is Side stop, form B ductile iron (04540), part number 04540-02.
You can find the detail information about specifications and dimensions on part number 04540-02.

Tech Support