Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41370-150
Main material | Mild steel | Item | Stop set | Suitable for | 5-axis vice compact and kippflexx |
---|---|---|---|---|---|
H(mm) | 85.5 | B(mm) | 42.5 | L(mm) | 60 |
RoHS | Yes | Weight (ERP)(kg) | 0.2180 |
This page is Stop set, mild steel (41370), part number 41370-150.
You can find the detail information about specifications and dimensions on part number 41370-150.