Thrust washer free-cutting steel (07138) (Part Numbers)

Thrust washer free-cutting steel (07138)
· The ball joint adapts the angle of the thrust washer to the face being clamped.

· Accessories for torque screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07138-10
07138-12
07138-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D1 D=diameter Suitable for L=Length Weight in kg (ERP)
(kg)

15.65 €

1 4 Days 4.551007120-06, 07134-0680.0053

15.72 €

1 4 Days 661207120-08, 07134-0890.0080

15.72 €

1 4 Days 881407120-10, 07120-12, 07134-1110.0100

Loading...

  1. 1

Basic information

Main material steel Component material steel Item Thrust Washer
RoHS yes

Tech Support