Fastening block form M, carbon steel (01247) (Part Numbers)

Fastening block form M, carbon steel (01247)
· Hardened locating and tapped bushes

· Riser element with no moving support or seating faces

· Ground support faces

· Grid spacing 50 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01247-05-12112050
01247-05-12116050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable Locating Bolt A locating hole
(mm)
A thread B Ø for shoulder screw C
(mm)
Weight (ERP)
(kg)

590.64 €

1 4 Days 07533-11205512 F7M1212 F7222.6930

587.88 €

1 4 Days 07533-11605516 F7M1616 F7262.3800

Loading...

  1. 1

Basic information

Main material High carbon steel Form M Item Fastening block
No. of mounting holes 2 No. of grid holes 7 RoHS Yes

Tech Support