Base plates DIN 6348 (08580) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08580-00
08580-01
08580-02
08580-03
08580-04
08580-05
08580-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
B1
(mm)
B6
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
E3
(mm)
E5
(mm)
E6
(mm)
S1
(mm)
T
(mm)
Size Suitable for jig size Jig dimensions
(mm)
Weight (ERP)
(kg)

46.55 €

1 4 Days 633225454.5850±0.0118±0.01-64.60060 X 320.0916

57.13 €

1 4 Days 8050301086.61160±0.0120±0.01-106.81180 X 500.2887

59.97 €

1 4 Days 10060501086.61180±0.0140±0.01-106.822 2S100 X 60 100 x 60 x 1150.4403

87.69 €

1 4 Days 8512510014106.61160±0.01575±0.015-106.833 3S100 X 125 125 x 1000.8222

116.87 €

1 4 Days 1881601301410915150±0.015100±0.015-15944200 X 1603.4250

169.40 €

1 4 Days 278190157.520-915220±0.015125±0.015-15955300 X 1906.0000

399.86 €

1 4 Days 400250225201813.520320±0.015200±0.01540181366400 X 25014.0000

Loading...

  1. 1

Basic information

Main material Steel Item Support plate Version 2 DIN 6348
RoHS Yes

Tech Support