Side clamp with clamping point, carbon steel (04580) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04580-14
04580-20
04580-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B1 D=Thread D1 F
(kN)
H=Height H1 L=Length L1 max. L1 min. L2 max. L2 min. L3 L4 L5 SW=key width Travel S Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Size BN=Slot width Weight (ERP)
(kg)

489.90 €

1 4 Days 4024M10M10145025.585126.5122.544.540.51626251746745-121.3950

607.20 €

1 4 Days 47.527M12M12205627.59814613950.443.718.23025196836020142.1050

768.66 €

1 4 Days 6736M16M163071.534134199.5189.570.560.526.53632241020512530185.2000

Loading...

  1. 1

Basic information

Main material high carbon steel Item Side Clamp Surface finish body black oxidised
B2 20 D2 M6 RoHS true
PL Edelstahl false

Tech Support