Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04579-10-0600 |
04579-10-1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | B1 | B2 | B3 | B4 | D1 | D2 | H=Height | H1 | H2 | H3 | H4 | H5 | H6 | H7 | L=Length | L1 | L2 | L3 | Travel S | Clamping force (kN) | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,294.44 € | 1 | 4 Days | 76 | 52 | 32 | 64 | 35 | 10 | 6.6 | 80 | 56 | 50 | 30 | 35 | 12 | 15 | 8 | 76 | 34 | 5 | 30 | 8 | 6 | 27 | 1.8000 | ||
1,538.70 € | 1 | 4 Days | 100 | 68 | 42 | 85 | 45 | 16 | 9 | 97 | 73 | 65 | 40 | 45 | 15 | 16 | 11 | 100 | 44.5 | 8 | 40 | 11 | 10 | 55 | 4.0000 |
Loading...
Main material | high carbon steel | Item | Side Clamp | Main colour | black |
---|---|---|---|---|---|
Surface finish body | black oxidised | D=Thread | M6x15 | SW=key width | 19 |
PL Edelstahl | false |
Configure
Basic Attributes
B=Width
B1
B2
B3
B4
D1
D2
H=Height
H1
H2
H3
H4
H5
H6
H7
L=Length
L1
L2
L3
Travel S
Clamping force(kN)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes