Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04579-02001 |
04579-03001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | D1 | B=Width | H2 | L=Length | L2 | B1 | H3 | L3 | H=Height | R | B2 | H4 | L4 | L5 | D=Thread | Clamping force (kN) | D3 | Travel S | Hand force FH (N) | H5 | B3 | L6 | H6 | B4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.75 € | 1 | 4 Days | 27 | 6.6 | 75 | 18 | 51 | 48 | 60 | 18 | 20 | 32 | 63 | 45 | 18 | 13 | 3 | M4 | 2 | M4x5 | 1.6 | 150 | 8 | 15 | 51.5 | 19 | 30 | 6 | 0.6200 | ||
304.23 € | 1 | 4 Days | 33 | 8.6 | 100 | 22 | 67 | 63 | 80 | 22 | 26 | 40 | 80 | 60 | 22 | 17 | 4 | M5 | 3 | M5x6 | 2.2 | 200 | 10 | 20 | 67 | 24 | 40 | 8 | 1.3600 |
Loading...
Item | Side Clamp | Main material | high carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Main colour | black | Form | B | Component material | high carbon steel |
Surface finish component | black oxidised | Version 1 | with tension lever | RoHS | true |
PL Edelstahl | false |
Configure
Basic Attributes
H1
D1
B=Width
H2
L=Length
L2
B1
H3
L3
H=Height
R
B2
H4
L4
L5
D=Thread
Clamping force(kN)
D3
Travel S
Hand force FH(N)
H5
B3
L6
H6
B4
T=thread depth
Filter by standard shipping days
Optional Attributes