Machinable collet system square aluminium, anodised (03163) (Part Numbers)

Machinable collet system square aluminium, anodised (03163)
· Mechanical actuation

· For clamping workpieces with asymmetrical contours

· For mounting in own fixtures and clamping systems

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03163-32040
03163-32080
03163-50050
03163-50100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 D1 D2 D3 T L1 L=Length H=Height B1=Width D A B=Width D5 D6 S Clamping force
(N)
Tightening torque
(Nm)
H2 Weight (ERP)
(kg)

164.03 €

1 4 Days 54.57.4752540423254250M4x0.7M63.525007.5100.2481

196.79 €

1 4 Days 54.57.7754580423254250M4x0.7M83.5250014100.4691

196.79 €

1 4 Days 75.511.41183050635066272M5x0.8M105.5550026150.6949

262.35 €

1 4 Days 75.511.411858100635066272M5x0.8M125.5550046151.3500

Loading...

  1. 1

Basic information

Main material aluminium Main colour anodised Component material steel
Version 1 square D4 M3x0.5 Item Machinable collet system
Component colour black oxidised PL Edelstahl true

Tech Support