Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41510-10-05030001 |
41510-10-05030002 |
41510-10-05040001 |
41510-10-05040002 |
41510-10-05050001 |
41510-10-05050002 |
41510-10-05060001 |
41510-10-05060002 |
41510-10-05070001 |
41510-10-05070002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | L=Length | L4 | L3 | L5 | L6 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,592.52 € | 1 | 4 Days | smooth | 300 | - | - | - | - | 6.5000 | ||
1,774.68 € | 1 | 4 Days | serrated | 300 | - | - | - | - | 6.5000 | ||
1,766.40 € | 1 | 4 Days | smooth | 400 | 300 | 288 | - | - | 7.7000 | ||
1,948.56 € | 1 | 4 Days | serrated | 400 | 300 | 288 | - | - | 7.7000 | ||
2,023.08 € | 1 | 4 Days | smooth | 500 | 400 | 288 | - | - | 9.1000 | ||
2,205.24 € | 1 | 4 Days | serrated | 500 | 400 | 288 | - | - | 9.1000 | ||
2,169.36 € | 1 | 4 Days | smooth | 600 | 400 | 288 | 500 | - | 10.4000 | ||
2,351.52 € | 1 | 4 Days | serrated | 600 | 400 | 288 | 500 | - | 10.4000 | ||
2,343.24 € | 1 | 4 Days | smooth | 700 | 400 | 288 | 560 | 600 | 11.7000 | ||
2,525.40 € | 1 | 4 Days | serrated | 700 | 400 | 288 | 560 | 600 | 11.7000 |
Loading...
Main material | tool steel | Surface finish body | hardened and ground | D4 | 17.5 |
---|---|---|---|---|---|
Item | Multiple Clamping System | H1 | 50 | D1 | 12 |
D2 | 20 | D3 | 16 | L1 | 96 |
L2 | 200 | H=Height | 75 | B=Width | 50 |
D5 | 11 | H2 | 25 | D7 | M6 |
H4 | 16 | H3 | 12 | F Socket head screw DIN 912 | M10x30 |
D=bore | 25 | L max. | 50.5 | L min. | 44.5 |
G cap screw DIN 912 | M12x25 | L7 | 44 | D6=Thread | M5 |
NK = Quatity Wedge clamp | 2 | NF = Quantity Fixed jaw | 3 | NW = Quantity Workpieces | 4 |
RoHS | false | PL Edelstahl | true |