Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-10-138390
Main material | Mild steel | Item | Clamping module | Form | A |
---|---|---|---|---|---|
Form definition | Without rotation lock | Surface finish body | Hardened and ground | Version 1 | UNILOCK |
Version 2 | ESM 138-C | D=outside diameter(mm) | 138 | D1(mm) | 110 |
H=Height(mm) | 39 | H1(mm) | 16.7 | Operating pressure bar | 6 |
Retraction force with turbo(kN) | 25 | PL Edelstahl | Yes | Weight (ERP)(kg) | 4.3000 |
This page is UNILOCK clamping module ESM 138-C (42780-10), part number 42780-10-138390.
You can find the detail information about specifications and dimensions on part number 42780-10-138390.