Wedge clamp with fixed jaw, single sided form A smooth (04451) (Part Numbers)

Wedge clamp with fixed jaw, single sided form A smooth (04451)
· Suitable for series clamping

· For high clamping forces

· For use in T-slots

· Flexible and unrestricted clamping possible

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04451-0500112

Part Number
04451-0500112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

359.59 €

1 4 Days

Loading...

  1. 1

Basic information

Main material mild steel Surface finish body hardened and phosphated Item Wedge Clamp
Form A Form definition smooth Version 1 with fixed jaw
Version 2 single sided B=Width 50 B1 30
C hole for DIN 912 cap screw M12 D Internal thread M5 G cap screw DIN 912 M12x30
H=Height 25 H1 12.5 H3 3.5
L max. 94.5 L min. 88.5 Clamping force max.(kN) 30
Tightening torque max.(Nm) 85 Z cap screw DIN 912 M12x25 RoHS yes
PL Edelstahl no Weight (ERP)(kg) 0.7500

This page is Wedge clamp with fixed jaw, single sided form A smooth (04451), part number 04451-0500112.
You can find the detail information about specifications and dimensions on part number 04451-0500112.

Tech Support