Centring clamp with internal threads, steel (03165) (Part Numbers)

Centring clamp with internal threads, steel (03165)
· Workpiece clamping with positive down force

· Centring and clamping in a workpiece borehole

· Long travel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03165-0615
03165-0619
03165-0624
03165-0630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Max. diameter
(mm)
D3
(mm)
H max.
(mm)
H min.
(mm)
L min.
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)
Weight (ERP)
(kg)

85.70 €

1 4 Days 121511.427.5224.892.52.21.50.0205

85.70 €

1 4 Days 1519143224.54.812462.50.0349

93.05 €

1 4 Days 192417.835264.51551040.0556

93.05 €

1 4 Days 24302344.5327195104.50.1115

Loading...

  1. 1

Basic information

Main material Steel Component material High carbon steel Surface finish body Black oxidised
Surface finish component Black oxidised Item Centring clamp D1=Thread M6
D2(mm) 12 L2(mm) 4 Thread type Internal thread
Application Machined Clamping type Internal clamping RoHS Yes

Tech Support