Positioning table long version with position indicator, aluminium (21122) (Part Numbers)

Positioning table long version with position indicator, aluminium (21122)
· Adjustments can be made without the need to loosen or clamp the spindle

· Play-free axial backlash

· Mounting position can be set in 4 positions using one screw

· Self-locking spindle

· Modular design offers simple combination options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21122-08
21122-12
21122-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 L6 Weight in kg (ERP)
(kg)

456.02 €

1 4 Days 261753.6363.6463.63621461204823M6x1128M42020014200232420027468.5230.3705

626.60 €

1 4 Days 2623518601875186038751807323M6x11512M62530015.5300272830028.56711230.9103

1,182.96 €

1 4 Days 52388651301815065130901502908646M16x22525M105010002810005253100054101318366.4390

Loading...

  1. 1

Basic information

Version 1 long Main material aluminium Item Positioning Table
Component material stainless steel Version 2 with position indicator RoHS true

Tech Support