Clamping lever with external thread, zinc bright, inch (06460) (Part Numbers)

Clamping lever with external thread, zinc bright, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-0A0008X10
06460-0A0008X15
06460-0A0008X20
06460-0A0008X25
06460-0A0008X30
06460-0A0008X35
06460-0A0008X40
06460-0A0008X45
06460-0A0008X50
06460-0A1008X10
06460-0A1008X15
06460-0A1008X20
06460-0A1008X25
06460-0A1008X30
06460-0A1008X35
06460-0A1008X40
06460-0A1008X45
06460-0A1008X50
06460-0A2008X10
06460-0A2008X15
06460-0A2008X20
06460-0A2008X25
06460-0A2008X30
06460-0A2008X35
06460-0A2008X40
06460-0A2008X45
06460-0A2008X50
06460-0AE008X10
06460-0AE008X15
06460-0AE008X20
06460-0AE008X25
06460-0AE008X30
06460-0AE008X35
06460-0AE008X40
06460-0AE008X45
06460-0AE008X50
06460-1A0008X10
06460-1A0008X15
06460-1A0008X20
06460-1A0008X25
06460-1A0008X30
06460-1A0008X35
06460-1A0008X40
06460-1A0008X45
06460-1A0008X50
06460-1A1008X10
06460-1A1008X15
06460-1A1008X20
06460-1A1008X25
06460-1A1008X30
06460-1A1008X35
06460-1A1008X40
06460-1A1008X45
06460-1A1008X50
06460-1A2008X10
06460-1A2008X15
06460-1A2008X20
06460-1A2008X25
06460-1A2008X30
06460-1A2008X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

7.99 €

1 4 Days 3024.5710010-2413163714414.53033100.0324

7.99 €

1 4 Days 3024.5710010-2413163714414.53033150.0331

7.99 €

1 4 Days 3024.5710010-2413163714414.53033200.0345

7.99 €

1 4 Days 3024.5710010-2413163714414.53033250.0342

7.99 €

1 4 Days 3024.5710010-2413163714414.53033300.0349

8.69 €

1 4 Days 3024.5710010-2413163714414.53033350.0354

8.69 €

1 4 Days 3024.5710010-2413163714414.53033400.0363

8.69 €

1 4 Days 3024.5710010-2413163714414.53033450.0377

8.69 €

1 4 Days 3024.5710010-2413163714414.53033500.0373

7.99 €

1 4 Days 3024.5710010-3213163714414.53033100.0324

7.99 €

1 4 Days 3024.5710010-3213163714414.53033150.0331

7.99 €

1 4 Days 3024.5710010-3213163714414.53033200.0333

7.99 €

1 4 Days 3024.5710010-3213163714414.53033250.0342

7.99 €

1 4 Days 3024.5710010-3213163714414.53033300.0349

8.69 €

1 4 Days 3024.5710010-3213163714414.53033350.0354

8.69 €

1 4 Days 3024.5710010-3213163714414.53033400.0363

8.69 €

1 4 Days 3024.5710010-3213163714414.53033450.0377

8.69 €

1 4 Days 3024.5710010-3213163714414.53033500.0373

7.99 €

1 4 Days 3024.571001/4-2013163714414.53033100.0324

7.99 €

1 4 Days 3024.571001/4-2013163714414.53033150.0326

7.99 €

1 4 Days 3024.571001/4-2013163714414.53033200.3270

7.99 €

1 4 Days 3024.571001/4-2013163714414.53033250.0360

7.99 €

1 4 Days 3024.571001/4-2013163714414.53033300.0349

8.69 €

1 4 Days 3024.571001/4-2013163714414.53033350.0354

8.69 €

1 4 Days 3024.571001/4-2013163714414.53033400.0387

8.69 €

1 4 Days 3024.571001/4-2013163714414.53033450.0377

8.69 €

1 4 Days 3024.571001/4-2013163714414.53033500.0406

7.99 €

1 4 Days 3024.571008-3213163714414.53033100.0340

7.99 €

1 4 Days 3024.571008-3213163714414.53033150.0340

7.99 €

1 4 Days 3024.571008-3213163714414.53033200.0340

7.99 €

1 4 Days 3024.571008-3213163714414.53033250.0340

7.99 €

1 4 Days 3024.571008-3213163714414.53033300.0340

8.69 €

1 4 Days 3024.571008-3213163714414.53033350.0340

8.69 €

1 4 Days 3024.571008-3213163714414.53033400.0340

8.69 €

1 4 Days 3024.571008-3213163714414.53033450.0340

8.69 €

1 4 Days 3024.571008-3213163714414.53033500.0340

7.99 €

1 4 Days 4024.5710110-2413164714414.53134100.0344

7.99 €

1 4 Days 4024.5710110-2413164714414.53134150.0345

7.99 €

1 4 Days 4024.5710110-2413164714414.53134200.0345

7.99 €

1 4 Days 4024.5710110-2413164714414.53134250.0349

7.99 €

1 4 Days 4024.5710110-2413164714414.53134300.0370

8.69 €

1 4 Days 4024.5710110-2413164714414.53134350.0360

8.69 €

1 4 Days 4024.5710110-2413164714414.53134400.0364

8.69 €

1 4 Days 4024.5710110-2413164714414.53134450.0370

8.69 €

1 4 Days 4024.5710110-2413164714414.53134500.0374

7.99 €

1 4 Days 4024.5710110-3213164714414.53134100.0347

7.99 €

1 4 Days 4024.5710110-3213164714414.53134150.0351

7.99 €

1 4 Days 4024.5710110-3213164714414.53134200.0346

7.99 €

1 4 Days 4024.5710110-3213164714414.53134250.0123

7.99 €

1 4 Days 4024.5710110-3213164714414.53134300.0365

8.69 €

1 4 Days 4024.5710110-3213164714414.53134350.0371

8.69 €

1 4 Days 4024.5710110-3213164714414.53134400.0376

8.69 €

1 4 Days 4024.5710110-3213164714414.53134450.0382

8.69 €

1 4 Days 4024.5710110-3213164714414.53134500.0388

7.99 €

1 4 Days 4024.571011/4-2013164714414.53134100.0361

7.99 €

1 4 Days 4024.571011/4-2013164714414.53134150.0352

7.99 €

1 4 Days 4024.571011/4-2013164714414.53134200.0380

7.99 €

1 4 Days 4024.571011/4-2013164714414.53134250.0389

7.99 €

1 4 Days 4024.571011/4-2013164714414.53134300.0396

8.69 €

1 4 Days 4024.571011/4-2013164714414.53134350.0378

Loading...

Basic information

Main material Zinc Surface finish body bright Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

Tech Support