Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Main colour | Surface finish component | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | L=thread length | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | light grey RAL 7035 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | light grey RAL 7035 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | light grey RAL 7035 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | light grey RAL 7035 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | window grey RAL 7040 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 6 | yes | 0.0260 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | window grey RAL 7040 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | yes | 0.0300 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | window grey RAL 7040 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | yes | 0.0320 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | window grey RAL 7040 | bright | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | yes | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 25 | no | 0.0334 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | jet black RAL 9005 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 30 | yes | 0.0340 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 25 | no | 0.0334 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | orange RAL 2004 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 30 | yes | 0.0340 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 25 | no | 0.0334 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | colza yellow RAL 1021 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 30 | yes | 0.0340 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 25 | no | 0.0334 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic red RAL 3020 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 30 | yes | 0.0340 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 25 | no | 0.0334 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | signal green RAL 6032 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 30 | yes | 0.0340 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 10 | no | 0.0332 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 15 | no | 0.0325 | ||
9.43 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | traffic blue RAL 5017 | bright | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 20 | no | 0.0330 |
Loading...
Main material | Zinc | Surface finish body | textured matt | Component material | Stainless steel |
---|---|---|---|---|---|
Item | Clamping Lever | Thread type | external thread | RoHS | yes |
Configure
Basic Attributes
Handle length(mm)
H
B
D
Main colour
Surface finish component
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
L=thread length
PL Edelstahl
Filter by standard shipping days
Optional Attributes