Tension lever flat, form 0°, steel, inch (06400) (Part Numbers)

Tension lever flat, form 0°, steel, inch (06400)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Ideal where space is restricted

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06400-1A31X20
06400-1A31X25
06400-1A31X30
06400-1A31X40
06400-1A31X50
06400-1A31X60
06400-1A41X20
06400-1A41X25
06400-1A41X30
06400-1A41X40
06400-1A41X50
06400-1A41X60
06400-2A41X20
06400-2A41X25
06400-2A41X30
06400-2A41X40
06400-2A41X50
06400-2A41X60
06400-2A51X20
06400-2A51X25
06400-2A51X30
06400-2A51X40
06400-2A51X50
06400-2A51X60
06400-3A51X20
06400-3A51X25
06400-3A51X30
06400-3A51X40
06400-3A51X50
06400-3A51X60
06400-3A61X20
06400-3A61X25
06400-3A61X30
06400-3A61X40
06400-3A61X50
06400-3A61X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H2 H3 L=thread length Weight in kg (ERP)
(kg)

25.88 €

1 4 Days 1021913.515/16-18332025101223200.1770

25.88 €

1 4 Days 1021913.515/16-18332025101223250.1800

25.88 €

1 4 Days 1021913.515/16-18332025101223300.1802

27.20 €

1 4 Days 1021913.515/16-18332025101223400.1819

27.20 €

1 4 Days 1021913.515/16-18332025101223500.1861

27.20 €

1 4 Days 1021913.515/16-18332025101223600.1890

25.88 €

1 4 Days 1021913.513/8-16332025101223200.1806

25.88 €

1 4 Days 1021913.513/8-16332025101223250.1800

25.88 €

1 4 Days 1021913.513/8-16332025101223300.1811

27.20 €

1 4 Days 1021913.513/8-16332025101223400.1870

27.20 €

1 4 Days 1021913.513/8-16332025101223500.1926

27.20 €

1 4 Days 1021913.513/8-16332025101223600.1920

31.93 €

1 4 Days 131221923/8-164124301213.526200.3140

31.93 €

1 4 Days 131221923/8-164124301213.526250.3140

31.93 €

1 4 Days 131221923/8-164124301213.526300.3193

33.70 €

1 4 Days 131221923/8-164124301213.526400.3240

33.70 €

1 4 Days 131221923/8-164124301213.526500.3319

33.70 €

1 4 Days 131221923/8-164124301213.526600.3270

31.93 €

1 4 Days 131221921/2-134124301213.526200.3260

31.93 €

1 4 Days 131221921/2-134124301213.526250.3303

31.93 €

1 4 Days 131221921/2-134124301213.526300.3316

33.70 €

1 4 Days 131221921/2-134124301213.526400.3350

33.70 €

1 4 Days 131221921/2-134124301213.526500.3466

33.70 €

1 4 Days 131221921/2-134124301213.526600.3490

38.57 €

1 4 Days 148282331/2-13452637141733200.5040

38.57 €

1 4 Days 148282331/2-13452637141733250.5092

38.57 €

1 4 Days 148282331/2-13452637141733300.5086

40.03 €

1 4 Days 148282331/2-13452637141733400.5184

40.03 €

1 4 Days 148282331/2-13452637141733500.5283

40.03 €

1 4 Days 148282331/2-13452637141733600.5364

38.57 €

1 4 Days 148282335/8-11452637141733200.5050

38.57 €

1 4 Days 148282335/8-11452637141733250.5186

38.57 €

1 4 Days 148282335/8-11452637141733300.5245

40.03 €

1 4 Days 148282335/8-11452637141733400.5405

40.03 €

1 4 Days 148282335/8-11452637141733500.5490

40.03 €

1 4 Days 148282335/8-11452637141733600.5658

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form H1 2
Item Tension Lever Kind of fastening internal thread Version 1 flat
RoHS yes PL Edelstahl no

Tech Support