Cam lever adjustable, polyamide, inch (04233) (Part Numbers)

Cam lever adjustable, polyamide, inch (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel and stainless steel version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-15211A1X20
04233-15211A1X30
04233-15211A1X40
04233-15211A1X50
04233-15211A2X20
04233-15211A2X30
04233-15211A2X40
04233-15211A2X50
04233-152184A1X20
04233-152184A1X30
04233-152184A1X40
04233-152184A1X50
04233-152184A2X20
04233-152184A2X30
04233-152184A2X40
04233-152184A2X50
04233-15311A1X20
04233-15311A1X30
04233-15311A1X40
04233-15311A1X50
04233-15311A2X20
04233-15311A2X30
04233-15311A2X40
04233-15311A2X50
04233-153184A1X20
04233-153184A1X30
04233-153184A1X40
04233-153184A1X50
04233-153184A2X20
04233-153184A2X30
04233-153184A2X40
04233-153184A2X50
04233-25211A3X25
04233-25211A3X30
04233-25211A3X40
04233-25211A3X50
04233-25211A4X25
04233-25211A4X30
04233-25211A4X40
04233-25211A4X50
04233-252184A3X25
04233-252184A3X30
04233-252184A3X40
04233-252184A3X50
04233-252184A4X25
04233-252184A4X30
04233-252184A4X40
04233-252184A4X50
04233-25311A3X25
04233-25311A3X30
04233-25311A3X40
04233-25311A3X50
04233-25311A4X25
04233-25311A4X30
04233-25311A4X40
04233-25311A4X50
04233-253184A3X25
04233-253184A3X30
04233-253184A3X40
04233-253184A3X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

11.26 €

1 4 Days 71.514blackSteel118.12.512579.6221610-32923.4201.150.0400

11.26 €

1 4 Days 71.514blackSteel118.12.512579.6221610-32923.4301.150.0400

12.05 €

1 4 Days 71.514blackSteel118.12.512579.6221610-32923.4401.150.0400

12.05 €

1 4 Days 71.514blackSteel118.12.512579.6221610-32923.4501.150.0400

11.26 €

1 4 Days 71.514blackSteel118.12.512579.622161/4-20923.4201.150.0400

11.26 €

1 4 Days 71.514blackSteel118.12.512579.622161/4-20923.4301.150.0400

12.05 €

1 4 Days 71.514blackSteel118.12.512579.622161/4-20923.4401.150.0358

12.05 €

1 4 Days 71.514blackSteel118.12.512579.622161/4-20923.4501.150.0400

11.26 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.6221610-32923.4201.150.0300

11.26 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.6221610-32923.4301.150.0400

12.05 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.6221610-32923.4401.150.0327

12.05 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.6221610-32923.4501.150.0343

11.26 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.622161/4-20923.4201.150.0315

11.26 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.622161/4-20923.4301.150.0400

12.05 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.622161/4-20923.4401.150.0372

12.05 €

1 4 Days 71.514red RAL 3020Steel118.12.512579.622161/4-20923.4501.150.0376

16.89 €

1 4 Days 71.514blackStainless steel118.12.512579.6221610-32923.4201.150.0400

16.89 €

1 4 Days 71.514blackStainless steel118.12.512579.6221610-32923.4301.150.0400

18.09 €

1 4 Days 71.514blackStainless steel118.12.512579.6221610-32923.4401.150.0400

18.09 €

1 4 Days 71.514blackStainless steel118.12.512579.6221610-32923.4501.150.0400

16.89 €

1 4 Days 71.514blackStainless steel118.12.512579.622161/4-20923.4201.150.0323

16.89 €

1 4 Days 71.514blackStainless steel118.12.512579.622161/4-20923.4301.150.0400

18.09 €

1 4 Days 71.514blackStainless steel118.12.512579.622161/4-20923.4401.150.0400

18.09 €

1 4 Days 71.514blackStainless steel118.12.512579.622161/4-20923.4501.150.0400

16.89 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.6221610-32923.4201.150.0295

16.89 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.6221610-32923.4301.150.0400

18.09 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.6221610-32923.4401.150.0400

18.09 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.6221610-32923.4501.150.0344

16.89 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.622161/4-20923.4201.150.0320

16.89 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.622161/4-20923.4301.150.0400

18.09 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.622161/4-20923.4401.150.0400

18.09 €

1 4 Days 71.514red RAL 3020Stainless steel118.12.512579.622161/4-20923.4501.150.0400

13.21 €

1 4 Days 10016.2blackSteel227.151701103324.25/16-181127.7251.50.0712

13.21 €

1 4 Days 10016.2blackSteel227.151701103324.25/16-181127.7301.50.0800

13.76 €

1 4 Days 10016.2blackSteel227.151701103324.25/16-181127.7401.50.0800

13.76 €

1 4 Days 10016.2blackSteel227.151701103324.25/16-181127.7501.50.0800

13.21 €

1 4 Days 10016.2blackSteel227.151701103324.23/8-161127.7251.50.0800

13.21 €

1 4 Days 10016.2blackSteel227.151701103324.23/8-161127.7301.50.0800

13.76 €

1 4 Days 10016.2blackSteel227.151701103324.23/8-161127.7401.50.0800

13.76 €

1 4 Days 10016.2blackSteel227.151701103324.23/8-161127.7501.50.0800

13.21 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033245/16-181127.7251.50.0727

13.21 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033245/16-181127.7301.50.0732

13.76 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033245/16-181127.7401.50.0769

13.76 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033245/16-181127.7501.50.0400

13.21 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033243/8-161127.7251.50.0800

13.21 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033243/8-161127.7301.50.0800

13.76 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033243/8-161127.7401.50.0400

13.76 €

1 4 Days 10016.2red RAL 3020Steel227.1517011033243/8-161127.7501.50.0800

19.80 €

1 4 Days 10016.2blackStainless steel227.151701103324.25/16-181127.7251.50.0800

19.80 €

1 4 Days 10016.2blackStainless steel227.151701103324.25/16-181127.7301.52.1100

21.17 €

1 4 Days 10016.2blackStainless steel227.151701103324.25/16-181127.7401.50.0800

21.17 €

1 4 Days 10016.2blackStainless steel227.151701103324.25/16-181127.7501.50.0800

19.80 €

1 4 Days 10016.2blackStainless steel227.151701103324.23/8-161127.7251.50.0800

19.80 €

1 4 Days 10016.2blackStainless steel227.151701103324.23/8-161127.7301.50.0800

21.17 €

1 4 Days 10016.2blackStainless steel227.151701103324.23/8-161127.7401.50.0800

21.17 €

1 4 Days 10016.2blackStainless steel227.151701103324.23/8-161127.7501.50.0800

19.80 €

1 4 Days 10016.2red RAL 3020Stainless steel227.1517011033245/16-181127.7251.50.0800

19.80 €

1 4 Days 10016.2red RAL 3020Stainless steel227.1517011033245/16-181127.7301.50.0800

21.17 €

1 4 Days 10016.2red RAL 3020Stainless steel227.1517011033245/16-181127.7401.50.0772

21.17 €

1 4 Days 10016.2red RAL 3020Stainless steel227.1517011033245/16-181127.7501.50.0800

Loading...

Basic information

Main material Polyamide Item Cam Lever Thread type external thread
Version 1 adjustable RoHS yes

Tech Support