Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27658-00815 |
27658-008151 |
27658-00830 |
27658-008301 |
27658-01030 |
27658-010301 |
27658-01330 |
27658-013301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Strength (N) | D1 (mm) | H (mm) | A (mm) | A1 (mm) | A2 (mm) | L (mm) | D (mm) | R (mm) | T (mm) | D=ball diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € | 1 | 4 Days | Steel | 180 | 4.3 | 2.5 | 18 | 5 | 15.5 | 8 | 8 | 5 | 1.5 | - | 0.0112 | ||
21.97 € | 1 | 4 Days | Stainless steel | 180 | 4.3 | 2.5 | 18 | 5 | 15.5 | 8 | - | 5 | 1.5 | 8 | 0.0114 | ||
9.14 € | 1 | 4 Days | Steel | 500 | 5.3 | 5 | 55 | 7 | 30 | 8 | 8 | 10 | 3 | - | 0.0571 | ||
21.97 € | 1 | 4 Days | Stainless steel | 500 | 5.3 | 5 | 55 | 7 | 30 | 8 | - | 10 | 3 | 8 | 0.0574 | ||
9.14 € | 1 | 4 Days | Steel | 800 | 5.3 | 5 | 55 | 7 | 30 | 8 | 10 | 10 | 3 | - | 0.0583 | ||
21.97 € | 1 | 4 Days | Stainless steel | 800 | 5.3 | 5 | 55 | 7 | 30 | 8 | - | 10 | 3 | 10 | 0.0610 | ||
9.14 € | 1 | 4 Days | Steel | 1200 | 5.3 | 5 | 55 | 7 | 30 | 9.5 | 13 | 10 | 3 | - | 0.0660 | ||
21.97 € | 1 | 4 Days | Stainless steel | 1200 | 5.3 | 5 | 55 | 7 | 30 | 9.5 | - | 10 | 3 | 13 | 0.0679 |
Loading...
Item | Side bracket | L1(mm) | 3 | Form | A |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
Main material
Strength(N)
D1(mm)
H(mm)
A(mm)
A1(mm)
A2(mm)
L(mm)
D(mm)
R(mm)
T(mm)
D=ball diameter(mm)
Filter by standard shipping days
Optional Attributes